Home | Interface | CXPI Transceiver | BD41000FJ-C

CXPI Transceiver for Automotive - BD41000FJ-C (New)

BD41000FJ-C is a transceiver for the CXPI (Clock Extension Peripheral Interface) communication. Switching between Master/Slave Mode can be done using external pin (MS pin). Low power consumption during standby (non-communication) using Power Saving Mode function. Arbitration function stops the data output upon detection of BUS data collision. Also Fail-safe function stops outputs upon detection of under voltage or temperature abnormality.

Please contact us for purchase because there is no distribution Inventory.--- inquiry
Part number
Unit Quantity
Minimum Package Quantity
Packing Type
Constitution Materials List
BD41000FJ-CGE2 Active SOP-J8 2500 2500 Taping inquiry Yes
Function Master/Slave Switching, Power Saving Mode
Power Saving Mode Current (Max)[μA] 10.0
Data Rates (Min.)[kbps] 5.0
Data Rates (Max.)[kbps] 20.0
Supply Voltage (Min.) [V] 7.0
Supply Voltage (Max.) [V] 18.0
    • AEC-Q100 Qualified
    • CXPI standards Qualified
    • Transmission speed range from 5kbps to 20kbps
    • Master/Slave switching function
    • Microcontroller interface corresponds to 3.3V/5.0V
    • Built-in terminator (30kΩ)
    • Power saving mode
    • Data arbitration function
    • Built-in Under Voltage Lockout (UVLO) function
    • Built-in Thermal Shutdown (TSD) function
    • Low EME(Electromagnetic Emission)
    • High EMI(Electromagnetic Immunity)
    • High ESD(Electrostatic Discharge) robustness
ROHM Semiconductor reserves the right to change the specifications at any time.
Technical Data
Application Note

Thermal Resistance