BD3925HFP-C
500mA, Low Iq Voltage Tracker for Automotive

This IC is voltage trackers for automotive use which feature high withstand-voltage to 50V. They offer the output current loading to 500mA while limiting the quiescent current to 45µA(typ), so that they suit to apply for systems which are permanently connected to the car battery and requiring low-current-consumption. The offset is±15mV(for 5V output.6V

Product Detail

 
Part Number | BD3925HFP-CTR
Status | Recommended
Package | HRP5
Unit Quantity | 2000
Minimum Package Quantity | 2000
Packing Type | Taping
RoHS | Yes

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

ch

1

Withstand Voltage (Max.)[V]

50

Vin(Min.)[V]

4.5

Vin(Max.)[V]

50

Iout(Max.)[A]

0.5

Circuit Current[mA]

0.045

Dropout Voltage (Typ.)[V]

0.25(Io=200mA)

Ripple Rejection [dB]

80

Shutdown Function

Yes

Thermal Shut-down

Yes

Over Current Protection

Yes

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

125

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

・Low dropout voltage/ Low quiescent current
・Built-in Overcurrent protection circuit/ Thermal shutdown circuit
X

Most Viewed