Sound Processors with built-in 3-band Equalizers - BD37532FV

This series supports common control software, increasing design and development efficiency. Tone quality can be adjusted by parametric equalizer using no external components. The built-in three-band equalizer sub woofer output allows for a space saving design.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Unit Quantity
Minimum Package Quantity
Packing Type
BD37532FV-E2 Active SSOP-B28 2000 2000 Taping Yes
Vcc(Min.)[V] 7.0
Vcc(Max.)[V] 9.5
Iq[mA] 38.0
Outputs 6
Volume Range +15to-79, -∞
Tone Control Band BASS, Middle, Treble
Number of of single input 2/3/5
Number of of ISO input 3/2/1
Input Gain[dB] 0to+20
Parametric EQ Yes
FADER[dB] +15to-79, -∞
THD[%] 0.0010
Output Noise[µVrms] 3.8
Output voltage(Max.)[Vrms] 2.3
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 85
  • ・Reduce switching noise of input gain control, mute, main volume,
        fader volume, bass, middle, treble, loudness, by using advanced switch circuit
        [Possible to control all steps]
    ・Built-in ground isolation amplifier inputs, ideal for external stereo input.
    ・Built-in differential input selector that can make various combination of
        single-ended / differential input.
    ・Built-in input gain controller reduce switching noise for volume of
        a portable audio input.
    ・Decrease the number of external components by
        built-in 3-band equalizer filter, LPF for subwoofer, loudness filter,
        And, possible to control Q, Gv, fo of 3-band equalizer and fc of LPF,
        and fo, Gv of loudness by I²C BUS control freely.
    ・It is possible for the bass, middle, treble to the gain adjustment
        quantity of ±20dB and 1 dB step gain adjustment.
    ・It is equipped with output terminals of Subwoofer.
        Moreover, the stereo signal of the front and rear also
        can be output by the I²C BUS control.
    ・Bi-CMOS process is suitable for the design of low current and low energy.
        And it provides more quality for small-scale regulator and heat in a set.
    ・Package is SSOP-B28. Putting input-terminals together
        and output-terminals together can make PCB layout easier
        and can makes area of PCB smaller.
    ・It is possible to control by 3.3V / 5V for I²C BUS.
Other New/Updated Products Relating to Audio & Video
PART NUMBER Product Name Package Datasheet Distribution Inventory
BD37069FV-M Sound Processor for Car Audio with Built-in High-Voltage Amplifier and 2nd Order Post Filter SSOP-B40   Buy Sample
BD34602FS-M 6ch Sound Processor for High-Quality Audio with Built-in Advanced Switch SSOP-A24   inquiry
BD34704KS2 7.1ch Sound Processor for High-Quality Audio with Built-in Micro-step Volume SQFP-T80C   Buy Sample
BD34705KS2 7.1ch Sound Processor with Built-in Micro-step Volume SQFP-T64   Buy Sample
BD37067FV-M Sound Processor for car audio built-in 2nd order post filter SSOP-B40   Buy
BD37068FV-M Sound Processor for car audio built-in High-Voltage function and 2nd order post filter SSOP-B40   Buy
New Products:
Technical Data
Application Note

Thermal Resistance