Downloading...
 
product-image
 

Automotive 300mA Fixed Output LDO Regulators - BD3650FP-M

BD3650FP regulators feature a high 36V breakdown voltage and are suitable for use with onboard vehicle microcontrollers. With these devices, a ceramic capacitor can be selected at the output for stable operation, the output tolerance is within ±2% over the wide ambient temperature range (-40 to 125?), and the short circuit protection is folded-type to minimize generation of heat during malfunction. These devices are developed to offer most robust power-supply design under the harsh automotive environment. The BD3650FP provide ideal solutions to lower the current consumption as well as to simplify the use with battery direct-coupled systems.

Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BD3650FP-ME2 Active TO252-3 2000 2000 Taping Yes
 
Specifications:
Grade Automotive
Breakdown Voltage(Max.)[V] 36.0
ch 1
Vin(Min.)[V] 5.6
Vin(Max.)[V] 30.0
Vout (Typ.) [V] 5
Vout Precision ±2.0%
Iout(Max.)[A] 0.3
Circuit Current[mA] 0.5
Thermal Shut-down Yes
Over Current Protection Yes
I/O Voltage Difference (Typ.)[V] 0.2(Io=0.2A)
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 125
Features:
  • ・Low-saturation voltage type P-channel DMOS output transistors
    ・Low-ESR ceramic capacitors can be used as output capacitors.
    ・Vcc power supply voltage=36 V
    ・Built-in overcurrent protection circuit and thermal shutdown circuit
 
 
Applications:
Pin Configuration:
Pin Configration
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Power Management
PART NUMBER Product Name Package Datasheet Distribution Inventory
BU10JA2DG-C 1ch 200mA CMOS LDO Regulators SSOP5   inquiry
BU12JA2DG-C 1ch 200mA CMOS LDO Regulators SSOP5   inquiry
BU1CJA2DG-C 1ch 200mA CMOS LDO Regulators SSOP5   inquiry
BU15JA2DG-C 1ch 200mA CMOS LDO Regulators SSOP5   inquiry
BU25JA2DG-C 1ch 200mA CMOS LDO Regulators SSOP5   inquiry
BU2JJA2DG-C 1ch 200mA CMOS LDO Regulators SSOP5   inquiry
New Products:
 
 
Technical Data
Application Note

Table of resistance for output voltage setting on linear regulator Ics

Application Note

Thermal Resistance

Application Note

Basics of Linear Regulators

Application Note

Linear Regulator Specifications

Application Note

Reverse Voltage Protection

Application Note

Simple Test Method for Estimating the Stability of Linear Regulators

Application Note

Thermal Calculation for Linear Regulator

Application Note

Power Source ON/OFF Characteristics for Linear Regulator

Application Note

BAxxCC0 Series Circuit Using a Ceramic Output Capacitor

Application Note

Measurement Method for Phase Margin with Frequency Response Analyzer (FRA)

Application Note

Connecting LDOs in Parallel