BD3552HFN
2A Variable Output, High-Accuracy LDO Regulator
BD3552HFN
2A Variable Output, High-Accuracy LDO Regulator
The BD3550HFN / BD3551HFN / BD3552HFN ultra low-dropout linear chipset regulator operates from a very low input supply, and offers ideal performance in low input voltage to low output voltage applications. It incorporates a built-in N-MOSFET power transistor to minimize the input-to-output voltage differential to the ON resistance (RON=400mO / 200mO / 100mO) level. By lowering the dropout voltage in this way, the regulator realizes high current output (Iomax=0.5A / 1.0A / 2.0A) with reduced conversion loss, and thereby obviates the switching regulator and its power transistor, choke coil, and rectifier diode. Thus, the BD355XHFN is designed to enable significant package profile downsizing and cost reduction. An external resistor allows the entire range of output voltage configurations between 0.65 and 2.7V, while the NRCS (soft start) function enables a controlled output voltage ramp-up, which can be programmed to whatever power supply sequence is required.
For Automotive usage, please contact Sales.
Product Detail
Specifications:
ch
1
Withstand Voltage (Max.)[V]
6
Vin(Min.)[V]
4.3
Vin(Max.)[V]
5.5
Iout(Max.)[A]
2
Vout Type
Adjustable
Vout Accuracy
±1.0% (Ta=25℃)
Circuit Current[mA]
0.5
Dropout Voltage (Typ.)[V]
0.2(Io=2A)
Load Regulation[mV]
0.5(Io=0 to 2A)
Output Capacitor[µF]
22
Shutdown Function
Yes
Thermal Shut-down
Yes
Over Current Protection
Yes
Over Voltage Protection
No
Under Voltage Lock Out
Yes
Discharge Function
Yes
Soft Start
Adjustable
Operating Temperature (Min.)[°C]
-10
Operating Temperature (Max.)[°C]
100
Features:
・Internal high-precision reference voltage circuit(0.65V±1%)・Built-in VCC under voltage lockout circuit
・NRCS (soft start) function reduces the magnitude of in-rush current
・Internal Nch MOSFET driver offers low ON resistance (100mΩ (BD3552HFN typ>)
・Built-in current limit circuit
・Built-in thermal shutdown (TSD) circuit
・Variable output (0.65 to 2.7V)
・Small package HSON8 : 2.9x3x0.6 (mm)
・Tracking function