Downloading...
 
product-image
 

4.3-5.5V 1.5A 1ch LDO - BD35281HFN

The BD35281HFN ultra low-dropout linear chipset regulator operates from a very low input supply, and offers ideal performance in low input voltage to low output voltage applications. It incorporates a built-in N-MOSFET power transistor to minimize the input-to-output voltage differential to the ON resistance (RON=150mO) level. By lowering the dropout voltage in this way, the regulator realizes high current output (Iomax=1.5A) with reduced conversion loss, and thereby obviates the switching regulator and its power transistor, choke coil, and rectifier diode. Thus, the BD35281HFN designed to enable significant package profile downsizing and cost reduction. while the NRCS (soft start) function enables a controlled output voltage ramp-up, which can be programmed to whatever power supply sequence is required.

FAQ 
Buy 
Sample 
Please contact us for purchase because there is no distribution Inventory.--- inquiry
* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BD35281HFN-TR Active HSON8 3000 3000 Taping Yes
 
Specifications:
Grade Standard
Breakdown Voltage(Max.)[V] 6.0
ch 1
Vin(Min.)[V] 4.3
Vin(Max.)[V] 5.5
Vin 2ch[V] 1.5 to Vcc-1
Vout (Typ.) [V] 1.2
Vout Precision ±1.0
Iout(Max.)[A] 1.5
Thermal Shut-down Latch
Under Voltage Lock Out Yes
Soft Start Variable
Additional Feature Timer Latch Protection
Operating Temperature (Min.)[°C] -10
Operating Temperature (Max.)[°C] 100
Features:
  • ・Internal high-precision output voltage circuit
    ・Built-in VCC under voltage lockout circuit (VCC=3.80V)
    ・NRCS (soft start) function reduces the magnitude of in-rush current
    ・Internal Nch MOSFET driver offers low ON resistance (100mΩ typ)
    ・Built-in short circuit protection (SCP)
    ・Built-in current limit circuit
    ・Built-in thermal shutdown (TSD) circuit
    ・Incorporates high-power HSON8 : 2.9mm×3.0mm×0.6mm
    ・Tracking function
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Power Management
PART NUMBER Product Name Package Datasheet Distribution Inventory
BU10JA2DG-C 1ch 200mA CMOS LDO Regulators SSOP5   inquiry
BU12JA2DG-C 1ch 200mA CMOS LDO Regulators SSOP5   inquiry
BU1CJA2DG-C 1ch 200mA CMOS LDO Regulators SSOP5   inquiry
BU15JA2DG-C 1ch 200mA CMOS LDO Regulators SSOP5   inquiry
BU25JA2DG-C 1ch 200mA CMOS LDO Regulators SSOP5   inquiry
BU2JJA2DG-C 1ch 200mA CMOS LDO Regulators SSOP5   inquiry
New Products:
 
 
Technical Data
Application Note

BAxxCC0 Series Circuit Using a Ceramic Output Capacitor

Application Note

Reverse Voltage Protection

Application Note

Thermal Calculation for Linear Regulator

Application Note

Table of resistance for output voltage setting on linear regulator Ics

Application Note

Thermal Resistance

Application Note

Basics of Linear Regulators

Application Note

Linear Regulator Specifications

Application Note

Power Source ON/OFF Characteristics for Linear Regulator

Application Note

Simple Test Method for Estimating the Stability of Linear Regulators

Application Note

Measurement Method for Phase Margin with Frequency Response Analyzer (FRA)