Downloading...
 
product-image
 

0. 7V to Vcc -1V, 4A 1ch Ultra Low Dropout Linear Regulator - BD3522EFV

BD3522EFV is an ultra low-dropout linear chipset regulator that operates from a very low input supply. It offers ideal performance in low input voltage to low output voltage applications. The input-to-output voltage difference is minimized by using a built-in N-Channel power MOSFET with a maximum ON-Resistance of RON =50mΩ (Max). By lowering the dropout voltage, the regulator achieves high output current of up to (IOUTMAX=4.0A), thereby, reducing conversion loss, making it comparable to a switching regulator and its power transistor, choke coil, and rectifier diode constituents. BD3522EFV is a low-cost design and is available in significantly downsized package profiles. The external resistor allows the entire range of output voltage configurations between 0.65V and 2.7V, while the NRCS (soft start) function enables a controlled output voltage ramp-up, which can be programmed to a required power supply sequence.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BD3522EFV-E2 Active HTSSOP-B20 2500 2500 Taping Yes
 
Specifications:
Grade Standard
Breakdown Voltage(Max.)[V] 6.0
ch 1
Vin(Min.)[V] 4.3
Vin(Max.)[V] 5.5
Vin 2ch[V] 0.7 to Vcc-1
Vout (Typ.) [V] 0.65 to 2.7
Vout Precision ±1.0
Iout(Max.)[A] 4.0
Thermal Shut-down Latch
Under Voltage Lock Out Yes
Soft Start Yes
Operating Temperature (Min.)[°C] -10
Operating Temperature (Max.)[°C] 100
Features:
    • Internal High-Precision Reference Voltage Circuit (0.65V±1%)
    • Built-in VCC Undervoltage Lockout Circuit (VCC=3.80V)
    • NRCS (Soft start) Function Reduces the Magnitude of In-rush Current
    • Internal N-Channel MOSFET Driver Offers Low ON-Resistance
    • Built-in Short Circuit Protection (SCP)
    • Built-in Current Limit Circuit (4.0A min)
    • Built-in Thermal Shutdown (TSD) Circuit
    • Tracking Function
 
 
Technical Data
Application Note

Thermal Resistance

Application Note

Basics of Linear Regulators

Application Note

Linear Regulator Specifications

Application Note

Reverse Voltage Protection

Application Note

Simple Test Method for Estimating the Stability of Linear Regulators

Application Note

Thermal Calculation for Linear Regulator

Application Note

Table of resistance for output voltage setting on linear regulator Ics