Downloading...
 
product-image
 

4.5-5.5V 1ch Nch FET LDO Controllers - BD3504FVM

The BD3504FVM is an ultra-low dropout linear regulator controller for chipset that can achieve ultra-low voltage input to ultra-low voltage output. By using N-MOSFET for external power transistor, the controller can be used at ultra-low I / O voltage difference up to voltage difference generated by ON resistance. In addition, because best suited power transistor can be chosen in accord with the output current, downsizing and cost reduction of the set can be achieved. Because by reducing the I / O voltage difference, large current output is achieved and conversion loss can be reduced, switching power supply can be replaced.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BD3504FVM-FTR Active MSOP8 3000 3000 Taping Yes
 
Specifications:
Grade Standard
Breakdown Voltage(Max.)[V] 7.0
ch 1
Vin(Min.)[V] 4.5
Vin(Max.)[V] 5.5
Vin 2ch[V] Vo+(IoMax. x Ron)
Vout (Typ.) [V] 0.65 to 2.5
Vout Precision ±1.0
Thermal Shut-down Latch
Under Voltage Lock Out Yes
Soft Start Variable
Additional Feature Timer Latch Protection
Operating Temperature (Min.)[°C] -10
Operating Temperature (Max.)[°C] 100
Features:
  • ・Reduced rush current by NRCS
    ・Built-in driver for external Nch h transistor
    ・Adoption of MSOP8 package : 2.9 x 4.0 x 0.9 (mm)
    ・Built-in timer latch short protection circuit
    ・Built-in low input maloperation prevention circuit
    ・Output voltage variable type
    ・Built-in overheat protection circuit
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Power Management
PART NUMBER Product Name Package Datasheet Distribution Inventory
BU10JA2DG-C 1ch 200mA CMOS LDO Regulators SSOP5   inquiry
BU12JA2DG-C 1ch 200mA CMOS LDO Regulators SSOP5   inquiry
BU1CJA2DG-C 1ch 200mA CMOS LDO Regulators SSOP5   inquiry
BU15JA2DG-C 1ch 200mA CMOS LDO Regulators SSOP5   inquiry
BU25JA2DG-C 1ch 200mA CMOS LDO Regulators SSOP5   inquiry
BU2JJA2DG-C 1ch 200mA CMOS LDO Regulators SSOP5   inquiry
New Products:
 
 
Technical Data
Application Note

Table of resistance for output voltage setting on linear regulator Ics

Application Note

Thermal Resistance

Application Note

Basics of Linear Regulators

Application Note

Linear Regulator Specifications

Application Note

Reverse Voltage Protection

Application Note

Simple Test Method for Estimating the Stability of Linear Regulators

Application Note

Thermal Calculation for Linear Regulator

Application Note

Power Source ON/OFF Characteristics for Linear Regulator

Application Note

BAxxCC0 Series Circuit Using a Ceramic Output Capacitor

Application Note

Measurement Method for Phase Margin with Frequency Response Analyzer (FRA)