BD3465FV
General Purpose Electric Volume with Built-in Advanced Switch

This series features 6ch/8ch electronic volume for faders. The advanced switch mitigates shock noise during volume switching.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BD3465FV-E2
Status | Active
Package | SSOP-B20
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Specifications:

Input (ch)

4

Vcc(Min.)[V]

7

Vcc(Max.)[V]

9.5

Iq[mA]

25

Outputs

4

Volume (ch/Ad-Sw)

4/Yes

Volume Range/Step (dB/dB)

+23~-79, -∞/1

Output Voltage (V, typ)

2.35

THD+N (dB)

0.0004

Mixing Input

E 3

Output Noise[µVrms]

1.9

Other

Chip_Select

I/F

I2C

Power Supply Voltage (V)

7.0~9.5

Temperature (Min.)[°C]

-40

Temperature (Max.)[°C]

85

Package Size [mm]

6.5x6.4 (t=1.45)

Find Similar

Features:

・Advanced switch prevents switching shock noise
・Low distortion: 0.0004%
・Common software facilitates development
・Monaural differential input optimized for car navigation audio
X

Most Viewed