Downloading...
 
product-image
 

General Purpose Electric Volume Built-in Advanced Switch - BD3460FS

This series features 6ch/8ch electronic volume for faders. The advanced switch mitigates shock noise during volume switching.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BD3460FS-E2 Active SSOP-A24 2000 2000 Taping Yes
 
Specifications:
Vcc(Min.)[V] 7.0
Vcc(Max.)[V] 9.5
Iq[mA] 25.0
I/F I2C BUS
Outputs 6
FADER[dB] +23to-79, -∞ (1dB / step)
THD[%] 4.0E-4
Output Noise[µVrms] 1.9
Output voltage(Max.)[Vrms] 2.3
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 85
Features:
  • ・Advanced switch prevents switching shock noise
    ・Low distortion: 0.0004%
    ・Common software facilitates development
 
 
Recent Clicks:
Other New/Updated Products Relating to Audio & Video
New Products:
 
 
Technical Data
Application Note

Thermal Resistance