Downloading...
 
product-image
 

6ch Sound Processor for High-Quality Audio with Built-in Advanced Switch - BD34602FS-M

BD34602FS-M is a 6ch independent volume system. It is designed to have high-quality sound by improving the op-amp and optimizing the design layout. In addition, it is compatible, same package and it has common control with BD3461FS, therefore replacement from BD3461FS is easy.

FAQ 
Buy 
Sample 
Please contact us for purchase because there is no distribution Inventory.--- inquiry
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BD34602FS-ME2 Active SSOP-A24 2000 2000 Taping Yes
 
Specifications:
Vcc(Min.)[V] 7.0
Vcc(Max.)[V] 9.5
Iq[mA] 35.0
I/F I2C BUS
Outputs 6
FADER[dB] +23to-79 (1dB / step), -∞
THD[%] 4.0E-4
Output Noise[µVrms] 1.3
Output voltage(Max.)[Vrms] 2.35
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 85
Features:
    • AEC-Q100 Qualified
    • Advanced switch circuit can reduce the switching pop noise during volume attenuation
    • Built-in 6ch independent volume circuit available with changing by 1dB/Step
    • Built-in DIFF amplifier inputs, ideal for external input
    • Built-in volume circuit for mixing external signal available with changing by 1dB/Step
    • Package is SSOP-A24. Putting input-terminals together and output-terminals together can make PCB layout easier and can makes area of PCB smaller.
    • It is possible to control by 3.3V for I²C-BUS Controller
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Audio & Video
New Products:
 
 
Technical Data
Application Note

Thermal Resistance