BD33HC5WEFJ
1.5A 3.3V, Fixed Output, High-Accuracy LDO Regulator
BD33HC5WEFJ
1.5A 3.3V, Fixed Output, High-Accuracy LDO Regulator
BDxxHC5WEFJ is a LDO regulator with output current 1.5A. The output accuracy is ±1% of output voltage. With external resistance, it is available to set the output voltage at random (from 1.5V to 7.0V) and also provides output voltage fixed type without external resistance. It is used for the wide applications of digital appliances. It has package type: HTSOP-J8. Overcurrent protection (for protecting the IC destruction by output short circuit), circuit current ON/OFF switch (for setting the circuit 0µA at shutdown mode), and thermal shutdown circuit (for protecting IC from heat destruction by over load condition)are all built in. It is usable for ceramic capacitor and enables to improve smaller set and long-life.
For Automotive usage, please contact Sales.
Product Detail
Specifications:
ch
1
Withstand Voltage (Max.)[V]
10
Vin(Min.)[V]
4.5
Vin(Max.)[V]
8
Iout(Max.)[A]
1.5
Vout Type
Fixed
Vout Accuracy
±1.0% (Ta=25℃)
Circuit Current[mA]
0.6
Dropout Voltage (Typ.)[V]
0.6(Io=1.5A)
Ripple Rejection [dB]
60
Load Regulation[mV]
25(Io=0 to 1.5A)
Output Capacitor[µF]
1
Shutdown Function
Yes
Thermal Shut-down
Yes
Over Current Protection
Yes
Over Voltage Protection
No
Under Voltage Lock Out
No
Discharge Function
No
Soft Start
Yes
Operating Temperature (Min.)[°C]
-25
Operating Temperature (Max.)[°C]
85
Features:
・ High accuracy reference voltage circuit・ Built-in Over Current Protection circuit (OCP)
・ Built-in Thermal Shut Down circuit (TSD)
・ With shut down switch