Downloading...
Not Recommended For New Design

Automotive 200mA Fixed Output LDO Regulators with Voltage Detector and Watchdog Timer - BD3010AFV-M

 
Recommended Products
Part number Status Datasheet Package Pin Compatible
BD3010AFV Active SSOP-B20
 
 
Specifications:
Part number BD3010AFV-ME2
Status NRND
Package SSOP-B20
Unit Quantity 2500
Minimum Package Quantity 2500
Packing Type Taping
Constitution Materials List inquiry
RoHS Yes
Grade Automotive
Breakdown Voltage(Max.)[V] 50.0
ch 1
Vin(Min.)[V] 5.6
Vin(Max.)[V] 36.0
Vout (Typ.) [V] 5
Vout Precision ±2.0%
Iout(Max.)[A] 0.2
Circuit Current[mA] 0.08
I/O Voltage Difference (Typ.)[V] 0.25(Io=0.15A)
Load Regulation[mV] 20
Detect Voltage(VDET) [V] Variable / 4.25V(RADJ=Open)
VDET Precision ±3.0%
Additional Feature Variable Reset + WDT
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 125
Pin Configuration:
Pin Configration
 
 
Technical Data
Application Note

Thermal Resistance

Application Note

Basics of Linear Regulators

Application Note

Linear Regulator Specifications

Application Note

Reverse Voltage Protection

Application Note

Simple Test Method for Estimating the Stability of Linear Regulators