Downloading...
 
product-image
 

17W + 17W Class D Speaker Amplifier for Digital Input - BD28623MUV

BD28623MUV is a Class D Speaker Amplifier designed for Flat-panel TVs in particular for space-saving and low-power consumption. This IC delivers an output power of 20W + 20W. This IC employs state-of-the-art Bipolar, CMOS, and DMOS (BCD) process technology. With this technology, the IC can achieve high efficiency. In addition, the IC is packaged in a compact back-surface heat-sink type power package to achieve low power consumption and low heat generation and to eliminate need for external heat-sink. With this package, total output power is only 34W as compared to 40W total output power of package with external heat-sink This product satisfies all needs for drastic downsizing, low-profile structures and powerful high quality playback of sound systems.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BD28623MUV-E2 Active VQFN024V4040 2500 2500 Taping Yes
 
Specifications:
Vcc(Min.)[V] 8.5
Vcc(Max.)[V] 24.0
Iq[mA] 40.0
Maximum Output Gain[dB] 26.0
Digital Audio I/F I2S
Speaker Amp Outputs 2.0
Speaker Amp THD+N[%] 0.08
Speaker Amp PSRR[dB] 60.0
Speaker Amp Input Type Digital Signal
Speaker Amp Type Class D
Speaker Amp Output Power(Max.)[W] 17
Operating Temperature (Min.)[°C] -25
Operating Temperature (Max.)[°C] 85
Features:
    • 1 Digital Audio Interface
      I2S format
      SDATA: 16 / 20 / 24bit
      LRCLK (fS): 32kHz / 44.1kHz / 48kHz
      BCLK: 64fS (fixed)
      MCLK: 256fS / 512fS Automatic Identification
    • Low supply current at RESET mode.
    • Slew rate controller
      ; No need snubber circuit (VCC ≤ 22V)
    • Output Feedback Circuitry which prevents decrease
      of sound quality caused by change of power supply
      voltage, achieves low noise and low distortion,
      So the large electrolytic-capacitors for VCC
      bypass is able to be eliminated.
    • Variable Gain (17dB / 20dB / 26dB)
    • Wide power supply voltage range (8.5V to 24V)
    • High efficiency, low heat
    • Pop noise prevention at power supply on / off
    • Soft Muting Technology
    • High reliability design by built-in protection circuits
      • Overheat protection
      • Under voltage protection
      • Output short protection
      • Output DC voltage protection
      • Clock stop protection (MCLK, BCLK, LRCLK)
    • Small package (VQFN024V4040)
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Audio & Video
New Products:
 
 
Technical Data
Application Note

BD28623MUV Evaluation Board Information

Application Note

Thermal Resistance