Current Limit High Side Switch ICs - BD2267G-M

BD2267G-M is low on-resistance N-channel MOSFET high-side power switch, optimized for Universal Serial Bus (USB) applications. BD226xG-M series are equipped with the function of over-current detection, thermal shutdown, under-voltage lockout and soft-start.

Part number
Unit Quantity
Minimum Package Quantity
Packing Type
Constitution Materials List
BD2267G-MGTR Active SSOP5 3000 3000 Taping inquiry Yes
Supply Voltage(Min.)[V] 2.7
Supply Voltage(Max.)[V] 5.5
Current consumption(Typ.)[µA] 110.0
ON Resistance [mΩ] 120
Channel Number [ch] 1
Control Input Logic Active Low
Over Current Detect [A] 0.82 to 1.12
Output Turn on Time [ms] 1.5
Thermal Shut Down Yes
Flag Output Delay at Over Current [ms] 15.0
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 85
  • · AEC-Q100 Qualified
    · Over Current Protection
    · Built-in Low ON-Resistance (Typ 120mΩ) N-Channel MOSFET
    · Reverse Current Protection when Power Switch Off
    · Thermal Shutdown
    · Under-Voltage Lockout
    · Open-Drain Error Flag Output
    · Output Discharge Function
    · Soft Start Circuit
    · Control Input Logic
Technical Data
Application Note

Thermal Resistance