Downloading...

1ch Adjustable Current Limit High Side Switch ICs - BD2242G

BD2242G and BD2243G are low on-resistance N-channel MOSFET high-side power switches, optimized for Universal Serial Bus (USB) applications.
BD2242G and BD2243G are equipped with the function of over-current detection, thermal shutdown, under-voltage lockout and soft-start. Moreover, the range of Current limit threshold can be adjusted from 200mA to 1.7A by changing the external resistance.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BD2242G-GTR Active SSOP6 3000 3000 Taping Yes
 
Specifications:
Supply Voltage(Min.)[V] 2.8
Supply Voltage(Max.)[V] 5.5
Current consumption(Typ.)[µA] 120.0
ON Resistance [mΩ] 89
Channel Number [ch] 1
Control Input Logic Active High
Over Current Detect [A] 0.2 to 1.7
Output Turn on Time [ms] 1.0
Thermal Shut Down Recovery
Flag Output Delay at Over Current [ms] 7.0
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 85
Features:
  • ・ Adjustable Current Limit Threshold: 200mA to 1.7A
    ・ Low On-Resistance (Typ. 89mΩ) N-channel MOSFET Built-in
    ・ Soft-Start Circuit
    ・ Output Discharge Function
    ・ Open-Drain Fault Flag Output
    ・ Thermal Shutdown
    ・ Under-Voltage Lockout
    ・ Reverse Current Protection when Power Switch Off
    ・ Control Input Logic - Active-High: BD2242G - Active-Low: BD2243G
 
 
Technical Data
Application Note

Thermal Resistance