Downloading...
 
product-image
 

1ch Small Package High Side Switch ICs for USB Devices and Memory Cards - BD2225G

The High-side switch for memory card slot is an IC High-side switch with a function of over-current protection used in the power supply line of a memory card slot. In the switch part an N channel MOSFET low ON resistance has been 1 circuit integrated.Moreover, a soft start function, an under voltage lockout function and an over temperature protection function are integrated.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BD2225G-TR Active SSOP5 3000 3000 Taping Yes
 
Specifications:
Supply Voltage(Min.)[V] 2.7
Supply Voltage(Max.)[V] 5.5
Current consumption(Typ.)[µA] 110.0
ON Resistance [mΩ] 150
Channel Number [ch] 1
Control Input Logic Active Low
Over Current Detect [A] 0.55 to 1.0
Output Turn on Time [ms] 1.0
Thermal Shut Down Recovery
Flag Output Delay at Over Current [ms] 15.0
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 85
Features:
  • ・Single low on-resistance (Typ.=150mΩ) Nch MOSFET
    ・Continuous load current
        0.2A (BD2202G), 0.5A (BD2206G), 0.5A (BD6538G)
        0.55A (BD2224G, BD2225G)
        0.75A (BD2226G, BD2227G)
    ・Soft start function
    ・Over current protection circuit
    ・Over temperature protection circuit
    ・Under voltage lockout
    ・Power supply voltage range
        BD2202G, BD2206G : 2.7V to 3.6V
        BD6538G, BD2224G, BD2225G, BD2226G, BD2227G : 2.7V to 5.5V
    ・Operating temperature range
        BD2202G, BD2206G : -25℃ to 85℃
        BD6538G, BD2224G, BD2225G, BD2226G, BD2227G : -40℃ to 85℃
    ・SSOP5 Package
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Power Management
PART NUMBER Product Name Package Datasheet Distribution Inventory
BD2220G-LB 1ch Small Package High Side Switch ICs for USB Devices and Memory Cards SSOP5   Buy Sample
BD2221G-LB 1ch Small Package High Side Switch ICs for USB Devices and Memory Cards SSOP5   Buy Sample
BD2224G-LB 1ch Small Package High Side Switch ICs for USB Devices and Memory Cards SSOP5   Buy Sample
BD2225G-LB 1ch Small Package High Side Switch ICs for USB Devices and Memory Cards SSOP5   Buy Sample
BD2226G-LB 1ch Small Package High Side Switch ICs for USB Devices and Memory Cards SSOP5   Buy Sample
BD2227G-LB 1ch Small Package High Side Switch ICs for USB Devices and Memory Cards SSOP5   Buy Sample
New Products:
 
 
Technical Data
Application Note

Thermal Resistance