BD2204GUL
Power Supply Selector Switch IC for SD Cards

BD2204GUL is high side switch IC that has built-in 2circuits of MOSFET. Switch has achieved 120mO(Typ.) on-resistance. 3.3V power supply and 1.8Vpower supply for memory card can be selected by SEL terminal. Moreover, it has built-in simultaneous-on prevention function at power switching, reverse-current protection function to prevent reverse-current from output terminal to input terminal at power-off, and discharge circuit to discharge electricity in output terminal.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BD2204GUL-E2
Status | Recommended
Package | VCSP50L1
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Supply Voltage(Min.)[V]

2.4

Supply Voltage(Max.)[V]

4.5

Current consumption(Typ.)[µA]

25

ON Resistance [mΩ]

120

Channel Number [ch]

2

Control Input Logic

Active High

Output Current[A]

0.5

Output Turn on Time [ms]

0.06

Thermal Shut Down

Recovery

Discharge resistance[Ω]

80

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Package Size [mm]

1.5x1 (t=0.55)

Find Similar

Features:

・ Dual channel of low on resistance (Typ. = 120mΩ) N-channel MOSFET built in
・ 3.3V and 1.8V are chosen and an output is possible.
・ 0.5A Continuous Current load
・ Reverse-current protection when power switch off
・ Prevent VIN1 and VIN2 from simultaneous-on.
・ Output Discharge Circuit
・ Thermal Shutdown
・ Active-High Control Logic
・ VCSP50L1 package
X

Most Viewed