Load Switch ICs for Portable Equipment - BD2202G-LB

This is the product guarantees long time support in Industrial market. The High-side switch for memory card slot is an IC High-side switch with a function of over-current protection used in the power supply line of a memory card slot. In the switch part an N channel MOSFET low ON resistance has been 1 circuit integrated.Moreover, a soft start function, an under voltage lockout function and an over temperature protection function are integrated.

Part number
Unit Quantity
Minimum Package Quantity
Packing Type
Constitution Materials List
BD2202G-LBTR Active SSOP5 3000 3000 Taping inquiry Yes
Supply Voltage(Min.)[V] 2.7
Supply Voltage(Max.)[V] 3.6
Current consumption(Typ.)[µA] 70.0
ON Resistance [mΩ] 150
Channel Number [ch] 1
Control Input Logic Active High
Output Current[A] 0.2
Over Current Detect [A] 0.25 to 1.0
Output Turn on Time [ms] 1.2
Thermal Shut Down Recovery
Operating Temperature (Min.)[°C] -25
Operating Temperature (Max.)[°C] 85
  • · Long time support a product for Industrial applications.
    · Single low on-resistance (Typ.=150mO) Nch MOSFET
    · Continuous load current
        0.2A (BD2202G), 0.5A (BD2206G), 0.5A (BD6538G)
        0.55A (BD2224G, BD2225G)
        0.75A (BD2226G, BD2227G)
    · Soft start function
    · Over current protection circuit
    · Over temperature protection circuit
    · Under voltage lockout
    · Power supply voltage range
        BD2202G, BD2206G : 2.7V to 3.6V
        BD6538G, BD2224G, BD2225G, BD2226G, BD2227G : 2.7V to 5.5V
    · Operating temperature range
        BD2202G, BD2206G : -25? to 85?
        BD6538G, BD2224G, BD2225G, BD2226G, BD2227G : -40? to 85?
    · SSOP5 Package
Technical Data
Application Note

Thermal Resistance