Load Switch ICs for Portable Equipment - BD2201GUL

BD2200GUL ,BD2201GUL are Load switches for portable device. It is Load switch IC with build-in N channel MOSFET. This switch IC achieves On-resistance of 100mO (Typ.). It has the function of Soft-Start and build-in discharge circuit.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Unit Quantity
Minimum Package Quantity
Packing Type
Constitution Materials List
BD2201GUL-E2 Active VCSP50L1 3000 3000 Taping inquiry Yes
Supply Voltage(Min.)[V] 2.7
Supply Voltage(Max.)[V] 5.5
Current consumption(Typ.)[µA] 20.0
ON Resistance [mΩ] 100
Channel Number [ch] 1
Control Input Logic Active High
Output Current[A] 1.0
Output Turn on Time [ms] 1.0
Discharge resistance[Ω] 70
Operating Temperature (Min.)[°C] -25
Operating Temperature (Max.)[°C] 85
  • ・Single Channel Of Low On-resistance (Typ.=100mΩ) N-channel MOSFET Built in
    ・500mA Output Load Current (BD2200GUL)
        1000mA Output Load Current (BD2201GUL)
    ・Soft-Start Function
    ・Output Discharge Circuit
Technical Data
Application Note

Thermal Resistance