2ch High Side Switch ICs for USB Devices and Memory Cards - BD2066FJ-LB

This is the product guarantees long time support in Industrial market. High side switch for USB is a high side switch having over current protection used in power supply line of universal serial bus (USB). Its switch unit has two channels of N-channel power MOSFET, and current of 500mA as USB standard can be flown to the respective channels. And, over current detection circuit, thermal shutdown circuit, under voltage lockout and soft start circuit are built in.

Part number
Unit Quantity
Minimum Package Quantity
Packing Type
Constitution Materials List
BD2066FJ-LBE2 Active SOP-J8 2500 2500 Taping inquiry Yes
Supply Voltage(Min.)[V] 2.7
Supply Voltage(Max.)[V] 5.5
Current consumption(Typ.)[µA] 130.0
ON Resistance [mΩ] 80
Channel Number [ch] 2
Control Input Logic Active High
Over Current Detect [A] 1.5 to 3.0
Output Turn on Time [ms] 0.8
Thermal Shut Down Recovery
Flag Output Delay at Over Current [ms] 15.0
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 85
  • · Long time support a product for Industrial applications.
    · Low on resistance 80mO MOSFET Switch
    · 1A Continuous current load
    · Active "High" control logic
    · Soft start circuit
    · Over current detection
    · Thermal shutdown
    · Under voltage lockout
    · Open drain error flag output
    · Reverse-current protection when power switch off
    · ESD protection
Technical Data
Application Note

Thermal Resistance