Downloading...

500mA Fixed Output LDO Regulators - BD18IA5WEFJ

BDxxIA5WEFJ series are a LDO regulator with output current 0.5A. The output accuracy is ±1% of output voltage. Withexternal resistance, it is available to set the output voltage at random (from 0.8V to 4.5V) and also provides output voltagefixed type without external resistance. It is used for the wide applications of digital appliances. It has package type:HTSOP-J8. Over current protection (for protecting the IC destruction by output short circuit), circuit current ON/OFF switch(for setting the circuit 0µA at shutdown mode), and thermal shutdown circuit (for protecting IC from heat destruction by overload condition) are all built in. It is usable for ceramic capacitor and enables to improve smaller set and long-life.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BD18IA5WEFJ-E2 Active HTSOP-J8 2500 2500 Taping Yes
 
Specifications:
Grade Standard
Breakdown Voltage(Max.)[V] 7.0
ch 1
Vin(Min.)[V] 2.3
Vin(Max.)[V] 5.5
Vout (Typ.) [V] 1.8
Vout Precision ±1.0
Iout(Max.)[A] 0.5
Circuit Current[mA] 0.3
Shutdown Function Yes
Thermal Shut-down Yes
Over Current Protection Yes
Over Voltage Protection No
Discharge Function No
Soft Start Yes
I/O Voltage Difference (Typ.)[V] 0.6(Io=0.5A)
Ripple Rejection [dB] 60.0
Load Regulation[mV] 25(Io=0 to 500mA)
Input Capacitor[µF] 1.0
Output Capacitor[µF] 1.0
Operating Temperature (Min.)[°C] -25
Operating Temperature (Max.)[°C] 85
Features:
  • ・ High accuracy reference voltage circuit
    ・ Built-in Over Current Protection circuit (OCP)
    ・ Built-in Thermal Shut Down circuit (TSD)
    ・ With shut down switch
 
 
Technical Data
Application Note

Thermal Resistance

Application Note

Basics of Linear Regulators

Application Note

Linear Regulator Specifications

Application Note

BDxxGC0, BDxxGA5, BDxxGA3, BDxxHC5, BDxxHC0,BDxxHA5, BDxxHA3, BDxxIC0, BDxxIA5 Series PCB Layout

Application Note

Reverse Voltage Protection

Application Note

Simple Test Method for Estimating the Stability of Linear Regulators

Application Note

Table of resistance for output voltage setting on linear regulator Ics