Downloading...
 
product-image
 

12 Channel Constant Current LED Driver IC - BD18377EFV-M

The BD18377EFV-M is a serial input controlled constant-current LED driver with 10V output rating. 6 bit current calibration is available for each output while a global PWM performs dimming on all outputs simultaneously. The BD18377EFV-M is able to perform diagnostic (open / short load / temperature) checks to detect LED failure and over temperature on chip. The settings of all internal registers can be read out to verify written information at any time.

Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BD18377EFV-ME2 Active HTSSOP-B20 2500 2500 Taping Yes
 
Specifications:
Topology Constant Current
Number of Outputs 12
Dimming PWM
Per Channel Drive(Max.)[mA] 50.0
Vout(Max.)[V] 10.0
Data Input Serial
Vin(Min.)[V] 3.0
Vin(Max.)[V] 5.5
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 105
Features:
  • ・Constant current output of up to 50mA per output channel.
    ・4-line Serial Control + Enable Signal.
    ・PWM dimming 0.1-100% global.
    ・6 Bit LED brightness adjustment on each channel.
    ・Diagnostic output on LED OPEN and SHORT for each channel.
    ・Over Temperature Protection and thermal Feedback.
    ・Read-back of all register settings.
    ・Outputs may be connected in parallel to achieve more than 50mA into the load.
    ・Slew limited switching reduces conducted and radiated Noise (EMI).
    ・Daisy chain compatible with BD18377EFV-M and/or BD8377EFV-M (12ch LED driver IC).
    ・AEC-Q100 qualified.
 
 
Technical Data
Application Note

Thermal Resistance