Downloading...
 
product-image
 

Automotive 8ch Half Bridge Driver with SPI Control - BD16938EFV-C (New)

The BD16938EFV-C is 8ch half bridge driver for automotive applications. It can drive compact DC brush motors directly and each output can be controlled in three modes (High, Low and High Impedance). MCU can control the driver via 16bit Serial Peripheral Interface (SPI). The absolute voltage is 40V rated with low ON resistance packaged in compact package, which contributes to realize high reliability, low energy consumption and low cost.
Please make sure you consult our company sales representative before mass production, if it is used except Door Mirror and HVAC.

FAQ 
Buy 
Sample 
Please contact us for purchase because there is no distribution Inventory.--- inquiry
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BD16938EFV-CE2 Active HTSSOP-B28 2500 2500 Taping Yes
 
Specifications:
Grade Automotive
Common Standard AEC-Q100
Vcc (Max.)[V] 40.0
Power Supply Voltage (Max.)[V] 32.0
Power Supply Voltage (Min.)[V] 6.3
Iout (Max.)[A] 1.0
Output On Resistance (Typ.)[Ω] 0.8
Number of Motors 4.0
VREF・PWM -
Current Limit -
High Speed Drive -
Automotive class Yes
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 125
Features:
    • AEC-Q100 Qualified
    • 1.0A DMOS Half Bridge 8 Circuits
    • Three Mode Output Control
      (High, Low & High Impedance)
    • Low Standby Current
    • Built-in Protection Diode Against Output Reverse Voltage
    • Over Current Protection at VS Supply Stage (OCP)
    • Under Load Detection at VS Supply Stage (ULD)
    • Over Voltage Protection with OVDSEL Mode at VS Supply Stage (OVP)
    • Under Voltage Lock Out at Supply Stage (UVLO)
    • Thermal Shutdown (TSD), Thermal Warning (TW)
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Motor / Actuator Drivers
New Products:
 
ROHM Semiconductor reserves the right to change the specifications at any time.
 
Technical Data
Application Note

Thermal Resistance