Downloading...
 
product-image
 

Automotive 6ch Half Bridge Driver with SPI Control - BD16936EFV-M

The BD16936EFV-M is 6ch Half Bridge Driver for automotive applications. It can drive compact DC brush motors directly and each output can be controlled in three modes (High, Low and High Impedance). MCU can control the driver via 16bit Serial Interface (SPI). The part is 60V rated with Low ON Resistance packaged in compact HTSSOP-28 package, which contributes to realize high reliability, low energy consumption and low cost.
(Note) Please make sure you consult our company sales representative before mass production of this IC, if used other than Door Mirror and HVAC.

Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BD16936EFV-ME2 Active HTSSOP-B28 2500 2500 Taping Yes
 
Specifications:
Grade Automotive
Common Standard AEC-Q100
Vcc (Max.)[V] 60.0
Power Supply Voltage (Max.)[V] 36.0
Power Supply Voltage (Min.)[V] 8.0
Iout (Max.)[A] 1.0
Output On Resistance (Typ.)[Ω] 2.0
Number of Motors 3.0
Automotive class Yes
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 110
Features:
    • AEC-Q100 Qualified
    • 1.0A DMOS half Bridge 6 circuits
    • Three modes Control (High Output, Low Output, Hi-Z)
    • Low standby current
    • Built-in Protection diode against output reverse voltage
    • Over Current Detection (OCD)
    • Over Voltage Protection at output power supply stage (OVP)
    • Under Voltage Lock Out at output power supply stage (UVLO)
    • Thermal Shut Down (TSD)
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Motor / Actuator Drivers
New Products:
 
 
Technical Data
Application Note

Thermal Resistance