Downloading...
 
product-image
 

Automotive 3ch Half Bridge Driver with SPI Control - BD16933EFV-C

The BD16933EFV-C is 3ch half bridge driver for automotive applications. It can drive compact DC brush motors directly and each output can be controlled in three modes (High, Low and High Impedance). MCU can control the driver via 16bit Serial Interface (SPI). The part is 60V rated with low ON resistance packaged in compact HTSSOP-20 package, which contributes to realize high reliability, low energy consumption and low cost.
(Note) Please make sure you consult our company sales representative before mass production of this IC, if used other than Door Mirror and HVAC.

Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BD16933EFV-CE2 Active HTSSOP-B20 2500 2500 Taping Yes
 
Specifications:
Grade Automotive
Common Standard AEC-Q100
Vcc (Max.)[V] 60.0
Power Supply Voltage (Max.)[V] 36.0
Power Supply Voltage (Min.)[V] 7.0
Iout (Max.)[A] 1.0
Output On Resistance (Typ.)[Ω] 1.81
Number of Motors 2.0
VREF・PWM -
Current Limit -
High Speed Drive -
Automotive class Yes
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 125
Features:
    • AEC-Q100 Qualified
    • 1.0A DMOS Half Bridge 3 Circuits
    • Three Mode Output Control
      (High, Low & High Impedance)
    • Low Standby Current
    • Built-in Protection Diode Against Output Reverse Voltage
    • Over Current Detection (OCD)
    • Under Load Detection (ULD)
    • Over Voltage Protection at Output Power Supply Stage (OVP)
    • Under Voltage Lock Out at Output Power Supply Stage (UVLO)
    • Thermal Shut Down (TSD)
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Motor / Actuator Drivers
PART NUMBER Product Name Package Datasheet Distribution Inventory
BD16938EFV-C Automotive 8ch Half Bridge Driver with SPI Control HTSSOP-B28   inquiry
BD63150AFM High Performance, High Reliability 50V DC Brush Motor Driver for PPC's etc. HSOP-M36   inquiry
BD62120AEFJ 36V 1ch DC Brush Motor Drivers HTSOP-J8   inquiry
BD62105AFVM 36V 1ch DC Brush Motor Drivers MSOP8   inquiry
BD63573NUV Single H-Bridge Driver High-Speed Switching Type VSON010V3030   inquiry
BD63565EFV Dual H-Bridge Driver High-Speed Switching Type HTSSOP-B20   inquiry
New Products:
 
 
Technical Data
Application Note

Thermal Resistance