Downloading...
 
product-image
 

Automotive 2ch 60V Max, H-bridge Drivers - BD16922EFV-M

The BD16922EFV-M is a 1.0A-output, 2-channel automotive reversible motor driver that allows for operation mode selection from four modes; brake, forward, reverse, and standby, according to two-input logical operation. This motor driver provides high voltage (up to a rating of 60V), low ON resistance, and compact package, thus leading to contribution to enhancing the reliability, reducing the power consumption, and cutting the cost of sets.
(Note) Please make sure you consult our company sales representative before mass production of this IC, if used other than Door Mirror and HVAC.

FAQ 
Buy 
Sample 
Please contact us for purchase because there is no distribution Inventory.--- inquiry
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BD16922EFV-ME2 Active HTSSOP-B24 2000 2000 Taping Yes
 
Specifications:
Grade Automotive
Common Standard AEC-Q100
Vcc (Max.)[V] 60.0
Power Supply Voltage (Max.)[V] 36.0
Power Supply Voltage (Min.)[V] 8.0
Iout (Max.)[A] 1.0
Output On Resistance (Typ.)[Ω] 2.25
Number of Motors 2.0
VREF・PWM -
Current Limit -
High Speed Drive -
Automotive class Yes
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 110
Features:
    • AEC-Q100 Qualified
    • 1 Built-in 1.0A DMOS H Bridge Output 2 Circuit
    • 2 Input Control (Stand By, Forward Rotation, Reverse Rotation, Brake)
    • Low Standby Current
    • Built-in output counter-electromotive force absorption diode
    • Built-in Overcurrent Protection Circuit (Detection and Timer) (OCP)
    • Built-in Overvoltage Protection (OVP)
    • Built-in Thermal Shutdown (TSD)
    • Built-in Overcurrent Protection State Output Terminal (PO)
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Motor / Actuator Drivers
PART NUMBER Product Name Package Datasheet Distribution Inventory
BD16938EFV-C Automotive 8ch Half Bridge Driver with SPI Control HTSSOP-B28   inquiry
BD63150AFM High Performance, High Reliability 50V DC Brush Motor Driver for PPC's etc. HSOP-M36   inquiry
BD62120AEFJ 36V 1ch DC Brush Motor Drivers HTSOP-J8   inquiry
BD62105AFVM 36V 1ch DC Brush Motor Drivers MSOP8   inquiry
BD63573NUV Single H-Bridge Driver High-Speed Switching Type VSON010V3030   inquiry
BD63565EFV Dual H-Bridge Driver High-Speed Switching Type HTSSOP-B20   inquiry
New Products:
 
 
Technical Data
Application Note

Thermal Resistance