Downloading...
 
product-image
 

Low Supply Current Input/Output Full Swing Operational Amplifier - BD12732FVM

BD12732FVM is input/output full swing operational amplifier. This IC has the features of low operating supply voltage, low supply current, low input referred noise voltage and high phase margin. It is suitable for audio applications and battery management.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BD12732FVM-GTR Active MSOP8 3000 3000 Taping Yes
 
Specifications:
Grade Standard
Power supply(Min.)[V](+5V=5, +/-5V=10) 1.8
Power supply(Max.)[V](+5V=5, +/-5V=10) 5.0
Channel 2
Circuit Current(Typ.)[mA] 0.58
Input Offset Voltage(Max.)[mV] 5.0
Input Bias Current(Typ.)[nA] 50.0
Slew Rate(Typ.)[V/µS] 0.4
Voltage gain(Typ.)[dB] 85.0
Equivalent input noise voltage(Typ.)[nV/√Hz] 10.0
CMRR(Typ.)[dB] 70.0
PSRR(Typ.)[dB] 85.0
GBW(Typ.)[MHz] 1.0
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 85
Features:
  • ・ Low operating supply voltage
    ・ Input/Output Full Swing
    ・ Low input offset voltage
    ・ Low Power Consumption
    ・ High Phase margin
    ・ Low Input Referred Noise Voltage
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Amplifiers & Linear
PART NUMBER Product Name Package Datasheet Distribution Inventory
BD12732F Low Supply Current Input/Output Full Swing Operational Amplifier SOP8   Buy Sample
BD12732FJ Low Supply Current Input/Output Full Swing Operational Amplifier SOP-J8   Buy Sample
BD12732FV Low Supply Current Input/Output Full Swing Operational Amplifier SSOP-B8   Buy Sample
BD12732FVT Low Supply Current Input/Output Full Swing Operational Amplifier TSSOP-B8   Buy Sample
BD12732FVJ Low Supply Current Input/Output Full Swing Operational Amplifier TSSOP-B8J   Buy Sample
BD12734F Low Supply Current Input/Output Full Swing Operational Amplifier SOP14   Buy Sample
New Products:
 
 
Technical Data
Application Note

Op-Amp / Comparator Tutorial

Application Note

Thermal Resistance