Low Supply Current Input/Output Full Swing Operational Amplifier - BD12732FVJ

BD12732FVJ is input/output full swing operational amplifier. This IC has the features of low operating supply voltage, low supply current, low input referred noise voltage and high phase margin. It is suitable for audio applications and battery management.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Unit Quantity
Minimum Package Quantity
Packing Type
Constitution Materials List
BD12732FVJ-GE2 Active TSSOP-B8J 2500 2500 Taping inquiry Yes
Grade Standard
Power supply(Min.)[V](+5V=5, +/-5V=10) 1.8
Power supply(Max.)[V](+5V=5, +/-5V=10) 5.0
Channel 2
Circuit Current(Typ.)[mA] 0.58
Input Offset Voltage(Max.)[mV] 5.0
Input Bias Current(Typ.)[nA] 50.0
Slew Rate(Typ.)[V/µS] 0.4
Voltage gain(Typ.)[dB] 85.0
Equivalent input noise voltage(Typ.)[nV/√Hz] 10.0
CMRR(Typ.)[dB] 70.0
PSRR(Typ.)[dB] 85.0
GBW(Typ.)[MHz] 1.0
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 85
  • ・ Low operating supply voltage
    ・ Input/Output Full Swing
    ・ Low input offset voltage
    ・ Low Power Consumption
    ・ High Phase margin
    ・ Low Input Referred Noise Voltage
Technical Data
Application Note

Op-Amp / Comparator Tutorial

Application Note

Thermal Resistance