Downloading...

PNP general purpose transistor (Corresponds To AEC-Q101) - BC857BHZG (New)

BC857BHZG is the high reliability Automotive transistor, suitable for audio frequency small signal amplifier.

Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BC857BHZGT116 Active SOT-23 3000 3000 Taping Yes
 
Specifications:
Grade Automotive
Common Standard AEC-Q101
Package Code SOT-23
Package Size[mm] 2.9x2.4(t=0.95)
Number of terminal 3
Polarity PNP
Collector-Emitter voltage VCEO1[V] -45.0
Collector current(continuous) IC1[A] -0.1
Collector Power dissipation PC[W] 0.2
hFE 210 to 480
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -65
Storage Temperature (Max.)[°C] 150
Features:
    • BVCEO>45V(IC=1mA)
    • Complements the BC847B HZG
 
 
 
ROHM Semiconductor reserves the right to change the specifications at any time.
 
Technical Data
NE Handbook Series

For Power Device

Taping Specifications

For Transistors

Storage Conditions

For Transistors

Operation Notes

About TR Die Temperature

Operation Notes

Before using ROHM Transistor

Part Explanation

For Transistors