Downloading...
 
product-image
 

PNP General purpose transistor - BC857B

BC857B is bipolar transistor for audio frequency small signal amplifier

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BC857BT116 Active SOT-23 3000 3000 Taping Yes
 
Specifications:
Grade Standard
Package Code SOT-23
Package Size[mm] 2.9x2.4(t=0.95)
Number of terminal 3
Polarity PNP
Collector-Emitter voltage VCEO1[V] -45.0
Collector current(continuous) IC1[A] -0.1
Collector Power dissipation PC[W] 0.2
hFE 210 to 480
hFE (Min.) 210
hFE (Max.) 480
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -65
Storage Temperature (Max.)[°C] 150
Features:
  • BVCEO>45V(IC=1mA)
  • Complements the BC847B
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Transistors
PART NUMBER Product Name Package Datasheet Distribution Inventory
BC858BHZG PNP General purpose transistor SOT-23   Buy Sample
SST3906HZG PNP General Purpose Transistor SOT-23   Buy Sample
SSTA56HZG PNP General Purpose Transistor SOT-23   Buy Sample
BC857BHZG PNP general purpose transistor (AEC-Q101 Qualified) SOT-23   Buy Sample
BC858B PNP General purpose transistor SOT-23   Buy Sample
New Products:
 
 
Technical Data
NE Handbook Series

For Power Device

Condition Of Soldering

For Surface Mount Type

Operation Notes

About TR Die Temperature

Operation Notes

Before using ROHM Transistor

Part Explanation

For Transistors