Downloading...
 
product-image
 

Switching Diode (Low leakage) (AEC-Q101 Qualified) - BAW156HMFH

BAW156HMFH is high reliability and small mold type diode for general switching.

FAQ 
Buy 
Sample 
Please contact us for purchase because there is no distribution Inventory.--- inquiry
* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BAW156HMFHT116 Active SOT-23 3000 3000 Taping Yes
 
Specifications:
Grade Standard
Common Standard AEC-Q101
Package Code SOT-23
Package Size[mm] 2.9x2.4(t=0.95)
Mounting Style Surface mount
Number of terminal 3
VRM[V] 100
Reverse Voltage VR[V] 80
Average Rectified Forward Current IO[A] 0.215
IFM[A] 0.5
Forward Voltage VF[V] 1.25
IF @ Forward Voltage [mA] 150.0
Reverse Current IR[µA] 0.0050
VR @ Reverse Current [V] 75
Storage Temperature (Min.)[°C] -65
Storage Temperature (Max.)[°C] 150
Features:
    • High reliability
    • Small mold type
    • Low IR
 
 
Technical Data
Storage Conditions

For Diodes

Part Explanation

For Diodes