Downloading...

Automotive Schottky Barrier Diode (corresponds to AEC-Q101) - BAS40-06HMFH (New)

BAS40-06HMFH is the high reliability Automotive Schottky Barrier Diode, suitable for general rectification.

FAQ 
Buy 
Sample 
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BAS40-06HMFHT116 Active SOT-23 3000 3000 Taping Yes
 
Specifications:
Common Standard AEC-Q101
Number of terminal 3
VRM[V] 40
Reverse Voltage VR[V] 40
Average Rectified Forward Current IO[A] 0.12
IFSM[A] 0.6
Forward Voltage VF(Max.)[V] 1.0
IF @ Forward Voltage [A] 0.04
Reverse Current IR(Max.)[mA] 0.01
VR @ Reverse Current[V] 40
Package Size[mm] 2.9x2.4(t=0.95)
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Package Code SOT-23
Features:
    • Ultra small mold type (SOT-23)
    • High reliability
    • Low VF
 
ROHM Semiconductor reserves the right to change the specifications at any time.
 
Technical Data
Storage Conditions

For Diodes

Part Explanation

For Diodes