Switching Diode (corresponds to AEC-Q101) - BAS21HMFH (New)

BAS21HMFH is the high reliability Automotive Switching Diode, suitable for general rectification.

Part number
Unit Quantity
Minimum Package Quantity
Packing Type
Constitution Materials List
BAS21HMFHT116 Active SOT-23 3000 3000 Taping inquiry Yes
Common Standard AEC-Q101
Number of terminal 3
VRM[V] 250
Reverse Voltage VR[V] 200
Average Rectified Forward Current IO[A] 0.2
Forward Voltage VF[V] 1.0
IF @ Forward Voltage [mA] 0.1
Reverse Current IR[µA] 0.1
VR @ Reverse Current [V] 200
trr[ns] 50
IF @ trr [mA] 30
Package Size[mm] 2.9x2.4(t=0.95)
Mounting Style Surface mount
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Package Code SOT-23
    • Small power mold type (SOT-23)
    • High speed switching
    • High current overload capacity
ROHM Semiconductor reserves the right to change the specifications at any time.
Technical Data
Storage Conditions

For Diodes

Part Explanation

For Diodes