Downloading...
 
product-image
 

1.0A Reversible Motor Drivers (Single Motor) - BA6956AN

The reversible motor driver for output 1.0A for 1 motor can set the output modes to four modes, normal, reverse, stop(idling), and braking in accordance with logic input (2 inputs).

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BA6956AN Active SIP9 1000 20 Tube Yes
 
Specifications:
Grade Standard
Vcc (Max.)[V] 18.0
Power Supply Voltage (Max.)[V] 15.0
Power Supply Voltage (Min.)[V] 6.5
Iout (Max.)[A] 1.0
Number of Motors 1.0
VREF・PWM -
Current Limit -
High Speed Drive -
Automotive class No
Operating Temperature (Min.)[°C] -20
Operating Temperature (Max.)[°C] 75
Features:
  • ・ Built-in surge absorption diode
    ・ By built-in power save circuit, current consumption when a motor stops (idles) can be suppressed
    ・ Output voltage can be optionally set by reference voltage setting pin
    ・ Built-in thermal shutdown circuit (TSD)
 
 
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Motor / Actuator Drivers
PART NUMBER Product Name Package Datasheet Distribution Inventory
BD16938EFV-C Automotive 8ch Half Bridge Driver with SPI Control HTSSOP-B28   inquiry
BD63150AFM High Performance, High Reliability 50V DC Brush Motor Driver for PPC's etc. HSOP-M36   inquiry
BD62120AEFJ 36V 1ch DC Brush Motor Drivers HTSOP-J8   inquiry
BD62105AFVM 36V 1ch DC Brush Motor Drivers MSOP8   inquiry
BD63573NUV Single H-Bridge Driver High-Speed Switching Type VSON010V3030   inquiry
BD63565EFV Dual H-Bridge Driver High-Speed Switching Type HTSSOP-B20   inquiry
New Products:
 
 
Technical Data
Application Note

Thermal Resistance