Reversible Motor Drivers with Speed Control - BA6951FS

These drivers are reversible motor drivers that can directly drive brush motor which require forward and reverse rotations.
Four modes of output setting are available by the use of input logic (2 inputs); forward, reverse, stop (idling), and braking. Inaddition, since voltage applied to motors varies in accord with the control terminal, motor rotating speed can be optionallyset and by the built-in current feedback amplifier, the motor can be driven at a constant speed.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Unit Quantity
Minimum Package Quantity
Packing Type
BA6951FS-E2 Active SSOP-A16 2500 2500 Taping Yes
Grade Standard
Vcc (Max.)[V] 18.0
Power Supply Voltage (Max.)[V] 16.0
Power Supply Voltage (Min.)[V] 3.0
Iout (Max.)[A] 1.0
Number of Motors 1.0
Current Limit -
High Speed Drive -
Automotive class No
Operating Temperature (Min.)[°C] -20
Operating Temperature (Max.)[°C] 75
  • ・ Four-mode outputs of forward, reverse, stop (idling), and braking are enabled in compliance with two inputs
    ・ Motors can be driven at a constant speed by a current feedback amplifier
    ・ Built-in thermal shutdown circuit
    ・ Built-in current limiting function (BA6951FS)
Other New/Updated Products Relating to Motor / Actuator Drivers
PART NUMBER Product Name Package Datasheet Distribution Inventory
BD16938EFV-C Automotive 8ch Half Bridge Driver with SPI Control HTSSOP-B28   Buy Sample
BD63150AFM High Performance, High Reliability 50V DC Brush Motor Driver for PPC's etc. HSOP-M36   inquiry
BD62120AEFJ 36V 1ch DC Brush Motor Drivers HTSOP-J8   inquiry
BD62105AFVM 36V 1ch DC Brush Motor Drivers MSOP8   inquiry
BD63573NUV Single H-Bridge Driver High-Speed Switching Type VSON010V3030   inquiry
BD63565EFV Dual H-Bridge Driver High-Speed Switching Type HTSSOP-B20   inquiry
New Products:
Technical Data
Application Note

Thermal Resistance