Downloading...

1.0A or More Reversible Motor Drivers (2 Motors) - BA6238A

The reversible motor driver for output 1.0A or more for two motors drives a brush motor and incorporates one and a halfcircuits of reversible motor driver. In addition, since the output section can control voltage applied to motors by output highvoltage setting pin, the torque at the time of driving motors can be varied.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BA6238A Active HSIP10 500 20 Tube Yes
 
Specifications:
Grade Standard
Vcc (Max.)[V] 20.0
Power Supply Voltage (Max.)[V] 18.0
Power Supply Voltage (Min.)[V] 8.0
Iout (Max.)[A] 1.6
Number of Motors 2.0
VREF・PWM -
Current Limit -
High Speed Drive -
Automotive class No
Operating Temperature (Min.)[°C] -25
Operating Temperature (Max.)[°C] 75
Features:
  • ・ Built-in one and a half circuits of a reversible motor driver
    ・ Minimal external components
    ・ Output voltage can be optionally set by reference voltage setting pin
    ・ Built-in thermal shutdown circuit
 
 
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Motor / Actuator Drivers
PART NUMBER Product Name Package Datasheet Distribution Inventory
BD16938EFV-C Automotive 8ch Half Bridge Driver with SPI Control HTSSOP-B28   inquiry
BD63150AFM High Performance, High Reliability 50V DC Brush Motor Driver for PPC's etc. HSOP-M36   inquiry
BD62120AEFJ 36V 1ch DC Brush Motor Drivers HTSOP-J8   inquiry
BD62105AFVM 36V 1ch DC Brush Motor Drivers MSOP8   inquiry
BD63573NUV Single H-Bridge Driver High-Speed Switching Type VSON010V3030   inquiry
BD63565EFV Dual H-Bridge Driver High-Speed Switching Type HTSSOP-B20   inquiry
New Products:
 
 
Technical Data
Application Note

Thermal Resistance