Downloading...

5W + 5W Stereo Speaker Amplifiers - BA5417

BA5417 is a dual OTL monolithic power IC with two built-in, high output speaker amplifier circuits. High output of 5W×2 can be produced when VCC=12V and RL=3O, and 2.8W×2 when VCC=9V and RL=3O. BA5417 not only exceeds basic characteristics, but also has a built-in soft clip circuit, thermal shutdown and standby circuits.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BA5417 Active HSIP15 300 15 Tube Yes
 
Specifications:
Vcc(Min.)[V] 6.0
Vcc(Max.)[V] 15.0
Iq[mA] 22.0
Ext. Gain Yes
Maximum Output Gain[dB] 45.0
I/F PORT
Speaker Amp Outputs 2.0
Speaker Amp THD+N[%] 0.1
Speaker Amp SNR[dB] -80.0
Speaker Amp PSRR[dB] 55.0
Speaker Amp Input Type Single
Speaker Amp Type Class AB
Speaker Amp Output Power(Max.)[W] 5
Operating Temperature (Min.)[°C] -20
Operating Temperature (Max.)[°C] 75
Features:
  • ・Small pop noise when standby switches ON / OFF
    ・Built-in circuit to prevent ripple addition when motor starts
    ・Built-in thermal shutdown circuit
    ・Built-in standby switch circuit
    ・Built-in soft clip circuit
 
 
Pin Configuration:
Pin Configration
 
 
Recent Clicks:
Other New/Updated Products Relating to Audio & Video
New Products:
 
 
Technical Data
Application Note

Thermal Resistance