Low Noise Dual Supply Voltage Operational Amplifier - BA4560RFV

General-purpose BA4558 / BA4560 / BA15218 / BA14741 / BA15532 / BA4510 family and high-reliability BA4558R / BA4560R / BA4564R / BA4580R / BA4584 / BA4584R / BA8522R / BA2115 family integrate two or four independent Op-Amps on a single chip Especially, this series is suitable for any audio applications due to low noise and low distortion characteristics and are usable for other many applications by wide operating supply voltage range. BA4558R / BA4560R / BA4564R / BA4580R / BA4584R / BA8522R / BA2115 are high-reliability products with extended operating temperature range and high ESD tolerance.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Unit Quantity
Minimum Package Quantity
Packing Type
Constitution Materials List
BA4560RFV-E2 Active SSOP-B8 2500 2500 Taping inquiry Yes
Grade Standard
Power supply(Min.)[V](+5V=5, +/-5V=10) 4.0
Power supply(Max.)[V](+5V=5, +/-5V=10) 15.0
Channel 2
Circuit Current(Typ.)[mA] 3.0
Input Offset Voltage(Max.)[mV] 6.0
Input Bias Current(Typ.)[nA] 50.0
Slew Rate(Typ.)[V/µS] 4.0
Input Voltage Range [V] VEE+1.0 to VCC-1.0
Output Voltage Range [V] VEE+1.0 to VCC-1.0
Voltage gain(Typ.)[dB] 100.0
Equivalent input noise voltage(Typ.)[nV/√Hz] 8.0
Output current(Typ.)[mA] 25.0
CMRR(Typ.)[dB] 90.0
PSRR(Typ.)[dB] 90.0
GBW(Typ.)[MHz] 4.0
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 105
  • ・High voltage gain, low noise, low distortion
    ・Wide operating supply voltage
        ±4.0[V]~±15.0[V]( split supply)
    ・Internal phase compensation
    ・No latch up immunity
    ・Internal ESD protection
        Human body mode (HBM) ±5000[V](Typ.)
    ・Wide temperature range
Technical Data
Application Note

Op amp Circuit Collection

Application Note

Op-Amp / Comparator Tutorial

Application Note

Thermal Resistance