Downloading...
 
product-image
 

Automotive Low Noise Operational Amplifiers - BA4558YFV-M

BA4558Yxxx-M integrates two independent Op-Amps on a single chip. This Op-Amp has some features of low noise and low distortion characteristics and can operate from ±4.0V to ±15V(split supply). BA4558Yxxx-M is manufactured for automotive requirements of car navigation system, car audio, etc.

Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BA4558YFV-MGE2 Active SSOP-B8 2500 2500 Taping Yes
 
Specifications:
Grade Automotive
Power supply(Min.)[V](+5V=5, +/-5V=10) 4.0
Power supply(Max.)[V](+5V=5, +/-5V=10) 15.0
Channel 2
Circuit Current(Typ.)[mA] 3.0
Input Offset Voltage(Max.)[mV] 6.0
Input Bias Current(Typ.)[nA] 60.0
Slew Rate(Typ.)[V/µS] 1.0
Voltage gain(Typ.)[dB] 100.0
CMRR(Typ.)[dB] 90.0
PSRR(Typ.)[dB] 90.0
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 105
Features:
  • ・AEC-Q100 Qualified
    ・High voltage gain
    ・low noise
    ・low distortion
    ・Wide operating supply voltage
    ・Internal ESD protection circuit
    ・Wide operating temperature Range
 
 
Applications:
Pin Configuration:
Pin Configration
 
 
Technical Data
Application Note

Op-Amp / Comparator Tutorial

Application Note

Thermal Resistance