High Speed Operational Amplifiers - BA3472YF-LB(H2)

This is the product guarantees long time support in Industrial market. BA3474YF integrates two independent Op-amps on a single chip. These Op-Amps can operate from +3V to +36V (single power supply) with a high slew rate (10V/us) and high-gain bandwidth (4MHz) characteristics.

Part number
Unit Quantity
Minimum Package Quantity
Packing Type
BA3472YF-LBH2 Active SOP8 250 250 Taping Yes
Grade Industrial
Power supply(Min.)[V](+5V=5, +/-5V=10) 3.0
Power supply(Max.)[V](+5V=5, +/-5V=10) 36.0
Channel 2
Circuit Current(Typ.)[mA] 4.0
Input Offset Voltage(Max.)[mV] 10.0
Input Bias Current(Typ.)[nA] 100.0
Slew Rate(Typ.)[V/µS] 10.0
Input Voltage Range [V] VEE to VCC-2.0
Output Voltage Range [V] VEE+0.3 to VCC-1.0
Voltage gain(Typ.)[dB] 100.0
CMRR(Typ.)[dB] 97.0
PSRR(Typ.)[dB] 97.0
GBW(Typ.)[MHz] 4.0
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 125
  • · Long Time Support a Product for Industrial Applications
    · High Slew Rate
    · Single or dual power supply operation
    · Wide operating supply voltage
    · High open-loop voltage gain
    · Common-mode Input Voltage Range includes ground level, allowing direct ground sensing
    · Wide output voltage range
Other New/Updated Products Relating to Amplifiers & Linear
PART NUMBER Product Name Package Datasheet Distribution Inventory
New Products:
Technical Data
Application Note

Op-Amp / Comparator Tutorial

Application Note

Thermal Resistance