Standard Ground Sense Operational Amplifier - BA3404FJ

BA3404 is a dual operational amplifier with input and output ground sense. Especially, BA3404 have wide operating voltage range +4V to +36V (single supply). BA3404 have a good performance of slew rate and cross over distortion compare with BA2904.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Unit Quantity
Minimum Package Quantity
Packing Type
BA3404FJ-GE2 Active SOP-J8 2500 2500 Taping Yes
Grade Standard
Power supply(Min.)[V](+5V=5, +/-5V=10) 4.0
Power supply(Max.)[V](+5V=5, +/-5V=10) 36.0
Channel 2
Circuit Current(Typ.)[mA] 2.0
Input Offset Voltage(Max.)[mV] 5.0
Input Bias Current(Typ.)[nA] 70.0
Slew Rate(Typ.)[V/µS] 1.2
Input Voltage Range [V] VEE to VCC-2.0
Output Voltage Range [V] VEE to VCC-2.0
Voltage gain(Typ.)[dB] 100.0
Output current(Typ.)[mA] 30.0
CMRR(Typ.)[dB] 90.0
PSRR(Typ.)[dB] 94.0
GBW(Typ.)[MHz] 1.2
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 85
  • ・Operable with a single power supply
    ・Wide operating supply voltage
        +4.0[V]~+36.0[V]( single supply)
    ・Standard Op-Amp Pin-assignments
    ・Input and output are operable GND sense
    ・Internal phase compensation type
    ・Low supply current
    ・High open loop voltage gain
    ・Internal ESD protection
    Human body model (HBM) ±5000[V](Typ.)
    ・Gold PAD
    ・Wide temperature range
Other New/Updated Products Relating to Amplifiers & Linear
PART NUMBER Product Name Package Datasheet Distribution Inventory
BA3404F Standard Ground Sense Operational Amplifier SOP8   Buy Sample
BA3404FVM Standard Ground Sense Operational Amplifier MSOP8   Buy Sample
New Products:
Technical Data
Application Note

Op-Amp / Comparator Tutorial

Application Note

Thermal Resistance