Dual Output Fixed Output LDO Regulators - BA33D15HFPROHM's secondary LDO regulators were designed to maximize device characteristics and provide stable operation through low power consumption, increased miniaturization, and low noise. ROHM's dual fixed output secondary LDO regulators feature 2 outputs with an accuracy of ±2% and low saturation, reducing the number of external components required along with the mounting area. In addition, multiple protection circuits are integrated (i.e. overcurrent, thermal shutdown), providing a high level of reliability.
| ||||
* This product is a STANDARD grade product and not recommend for on-vehicle devices. |
Grade | Standard |
Breakdown Voltage(Max.)[V] | 18.0 |
ch | 2 |
Vin(Min.)[V] | 4.1 |
Vin(Max.)[V] | 16.0 |
Vout (Typ.) [V] | 1.5 |
Vout Precision | ±2.0% |
Iout(Max.)[A] | 0.5 |
Iout2(Max.)[A] | 0.5 |
Circuit Current[mA] | 0.7 |
Shutdown Function | No |
Thermal Shut-down | Yes |
Over Current Protection | Yes |
I/O Voltage Difference (Typ.)[V] | 0.25(Io=0.25A) |
Ripple Rejection [dB] | 74.0 |
Load Regulation[mV] | 5(Io=0 to 500mA) |
Input Capacitor[µF] | 1.0 |
Output Capacitor[µF] | 1.0 |
Operating Temperature (Min.)[°C] | -40 |
Operating Temperature (Max.)[°C] | 105 |
![]() |
PART NUMBER | Product Name | Package | Datasheet | Distribution Inventory |
---|---|---|---|---|
BA33D18HFP | Dual Output Fixed Output LDO Regulators | HRP5 | Buy Sample | |
BA3258HFP | Dual Output Fixed Output LDO Regulators | HRP5 | inquiry |
The definition and how to use thermal resistance and thermal characterization parameter of packages for ROHM’s integrated circuit are described in this application note.
A linear regulator, also referred to as a "three-terminal regulator" or "dropper," is a power supply long known to many designers owning to its simple circuitry and ease of use...
Very important information such as maximum ratings, operating conditions and characteristic graphs are described in the table.
A linear regulator integrated circuit (IC) is a DC-to-DC buck converter system that reduces a DC supply from higher voltage level to a lower voltage level...
Low drop-out (LDO) regulators developed back in the age when large-capacitance multi-layer ceramic capacitors (hereinafter, MLCCs) were uncommon cause a phase delay, leading to oscillation when connected to a low-ESR capacitor like an MLCC...
The loss in linear regulators increases as the difference between the input and output voltages increases. Since most of the loss is converted to heat, a very large amount of heat may be generated in some conditions...
When a linear regulator IC is turned ON, the electric charge is stored in the output capacitor and the output voltage increases up to the specified value.
This application note proposes a circuit using an output ceramic capacitor that allows a stable phase compensation.
This application note introduces a method for easily measuring the phase margin with a Frequency Response Analyzer (FRA) made by NF Corporation.
Provides some hints on how to connect LDOs in parallel.
For ICs