Downloading...
 
product-image
 

Dual-Output (Fixed/Variable) LDO Regulators - BA30E00WHFP

ROHM's secondary LDO regulators were designed to maximize device characteristics and provide stable operation through low power consumption, increased miniaturization, and low noise. ROHM's dual output fixed/variable secondary LDO regulators for local power supplies feature two outputs (3.3V fixed/0.8V-3.3V variable) and an output voltage accuracy of ±2% along with low saturation, reducing the number of parts required as well as the mounting area. In addition, multiple protection circuits are integrated (i.e. overcurrent, thermal shutdown), providing a high level of reliability.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BA30E00WHFP-TR Active HRP7 2000 2000 Taping Yes
 
Specifications:
Grade Standard
Breakdown Voltage(Max.)[V] 18.0
ch 2
Vin(Min.)[V] 4.1
Vin(Max.)[V] 16.0
Vout (Typ.) [V] 3.3
Vout Precision ±2.0%
Iout(Max.)[A] 0.6
Iout2(Max.)[A] 0.6
Circuit Current[mA] 0.7
Shutdown Function Yes
Thermal Shut-down Yes
Over Current Protection Yes
I/O Voltage Difference (Typ.)[V] 0.3(Io=0.3A)
Ripple Rejection [dB] 68.0
Load Regulation[mV] 30(Io=0 to 0.6A)
Input Capacitor[µF] 1.0
Output Capacitor[µF] 47.0
Operating Temperature (Min.)[°C] -25
Operating Temperature (Max.)[°C] 105
Features:
  • ・Output voltage accuracy: ±2%
    ・Reference voltage accuracy: ±2%
    ・Output current capability: 0.6A
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Power Management
PART NUMBER Product Name Package Datasheet Distribution Inventory
BA3259HFP Dual-Output (Fixed/Variable) LDO Regulators HRP5   Buy Sample
New Products:
 
 
Technical Data
Application Note

Thermal Resistance

Application Note

Basics of Linear Regulators

Application Note

Linear Regulator Specifications

Application Note

Reverse Voltage Protection

Application Note

Simple Test Method for Estimating the Stability of Linear Regulators

Application Note

Thermal Calculation for Linear Regulator

Application Note

Power Source ON/OFF Characteristics for Linear Regulator

Application Note

BAxxCC0 Series Circuit Using a Ceramic Output Capacitor

Application Note

Measurement Method for Phase Margin with Frequency Response Analyzer (FRA)