Standard Ground Sense Operational Amplifier - BA2904YFVM-C

BA2904YF-C / BA2904YFV-C / BA2904YFVM-C / BA2902YF-C / BA2902YFV-C are Automotive grade Operational Amplifier, feature high gain and built-in phase compensation and integrate 2 circuits on a single chip. Additional features include a wide operating voltage range of 3V to 32V (single power supply use) and low current consumption, making them ideal for a broad number of applications.

Part number
Unit Quantity
Minimum Package Quantity
Packing Type
Constitution Materials List
BA2904YFVM-CTR Active MSOP8 3000 3000 Taping inquiry Yes
Grade Automotive
Power supply(Min.)[V](+5V=5, +/-5V=10) 3.0
Power supply(Max.)[V](+5V=5, +/-5V=10) 32.0
Channel 2
Circuit Current(Typ.)[mA] 0.7
Input Offset Voltage(Max.)[mV] 7.0
Input Bias Current(Typ.)[nA] 20.0
Slew Rate(Typ.)[V/µS] 0.2
Input Voltage Range [V] VEE to VCC-1.5
Output Voltage Range [V] VEE to VCC-1.5
Voltage gain(Typ.)[dB] 100.0
Equivalent input noise voltage(Typ.)[nV/√Hz] 40.0
Output current(Typ.)[mA] 30.0
CMRR(Typ.)[dB] 80.0
PSRR(Typ.)[dB] 100.0
GBW(Typ.)[MHz] 0.5
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 125
  • ・Operable with a single power supply
    ・Wide operating supply voltage +3.0 to +32.0V (Single supply)
    ・Wide operating temperature -40 to +125℃
    ・Standard Op Amp. Pin-assignments
    ・For Automotive Grade
Pin Configuration:
Pin Configration
Technical Data
Application Note

Op amp Circuit Collection

Application Note

Op-Amp / Comparator Tutorial

Application Note

Thermal Resistance