Automotive Ground Sense Operational Amplifiers - BA2902YF-M

Automotive series BA2904Yxxx-M/BA2902Yxx-M integrate two or four independent Op-Amps and ground sense input Amplifier on a single chip and have some features of high-gain, low power consumption, and operating voltage range of 3V to 32V (single power supply ). BA2904Yxxx-M, BA2902Yxx-M are manufactured for automotive requirements of car navigation system, car audio, and so on.

Part number
Unit Quantity
Minimum Package Quantity
Packing Type
Constitution Materials List
BA2902YF-MGE2 Active SOP14 2500 2500 Taping inquiry Yes
Grade Automotive
Power supply(Min.)[V](+5V=5, +/-5V=10) 3.0
Power supply(Max.)[V](+5V=5, +/-5V=10) 32.0
Channel 4
Circuit Current(Typ.)[mA] 0.7
Input Offset Voltage(Max.)[mV] 7.0
Input Bias Current(Typ.)[nA] 20.0
Slew Rate(Typ.)[V/µS] 0.2
Input Voltage Range [V] VEE to VCC-1.5
Output Voltage Range [V] VEE to VCC-1.5
Voltage gain(Typ.)[dB] 100.0
Equivalent input noise voltage(Typ.)[nV/√Hz] 40.0
Output current(Typ.)[mA] 30.0
CMRR(Typ.)[dB] 80.0
PSRR(Typ.)[dB] 100.0
GBW(Typ.)[MHz] 0.5
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 125
  • ・Operable with a single power supply
    ・Wide operating supply voltage
        single supply: +3.0V to +32V
        dual supply: ±1.5V to ±16V
    ・Standard Op-Amp Pin-assignments
    ・Input and output are operable GND sense
    ・Low supply current
    ・High open loop voltage gain
    ・Internal ESD protection circuit
    ・Wide temperature range
Pin Configuration:
Pin Configration
Technical Data
Application Note

Op-Amp / Comparator Tutorial

Application Note

Thermal Resistance