Ground Sense Operational Amplifiers - BA2902YF-LB(H2)

This is the product guarantees long time support in Industrial market. BA2902YF-LB is the operational amplifier that can operate in single power supply. It features low power consumption, input common-mode voltage range includes ground, and can operate from +3V to +36V. Applications are Car Navigation System, Car Audio, Automotive Body and Exteriors

Part number
Unit Quantity
Minimum Package Quantity
Packing Type
Constitution Materials List
BA2902YF-LBH2 Active SOP14 250 250 Taping inquiry Yes
Grade Industrial
Power supply(Min.)[V](+5V=5, +/-5V=10) 3.0
Power supply(Max.)[V](+5V=5, +/-5V=10) 36.0
Channel 4
Circuit Current(Typ.)[mA] 0.7
Input Offset Voltage(Max.)[mV] 7.0
Input Bias Current(Typ.)[nA] 20.0
Slew Rate(Typ.)[V/µS] 0.2
Input Voltage Range [V] VEE to VCC-1.5
Voltage gain(Typ.)[dB] 100.0
Equivalent input noise voltage(Typ.)[nV/√Hz] 40.0
CMRR(Typ.)[dB] 80.0
PSRR(Typ.)[dB] 100.0
GBW(Typ.)[MHz] 0.5
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 125
  • · Long Time Support a Product for Industrial Applications
    · Single or Dual Power Supply Operation
    · Wide Operating Supply Voltage
    · Common-mode Input Voltage Range includes ground level
    · Low Supply Current
    · Wide Temperature Range
Technical Data
Application Note

Op-Amp / Comparator Tutorial

Application Note

Thermal Resistance