Standard Ground Sense Operational Amplifier - BA2902SFV

ROHM's general purpose BA10358 and BA10324A models, along with its BA2904 and BA2902 high reliability units, feature high gain and built-in phase compensation and integrate 2 or 4 circuits on a single chip. Additional features include a wide operating voltage range of 3V to 32V (single power supply use) and low current consumption, making them ideal for a broad number of applications. The BA3404 in particular delivers faster speeds while reducing crossover distortion compared with the BA10358 and BA2904 models.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part number
Unit Quantity
Minimum Package Quantity
Packing Type
Constitution Materials List
BA2902SFV-E2 Active SSOP-B14 2500 2500 Taping inquiry Yes
Grade Standard
Power supply(Min.)[V](+5V=5, +/-5V=10) 3.0
Power supply(Max.)[V](+5V=5, +/-5V=10) 32.0
Channel 4
Circuit Current(Typ.)[mA] 0.7
Input Offset Voltage(Max.)[mV] 7.0
Input Bias Current(Typ.)[nA] 20.0
Slew Rate(Typ.)[V/µS] 0.2
Input Voltage Range [V] VEE to VCC-1.5
Output Voltage Range [V] VEE to VCC-1.5
Voltage gain(Typ.)[dB] 100.0
Equivalent input noise voltage(Typ.)[nV/√Hz] 40.0
Output current(Typ.)[mA] 30.0
CMRR(Typ.)[dB] 80.0
PSRR(Typ.)[dB] 100.0
GBW(Typ.)[MHz] 0.5
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 105
  • ・Operable with a single power supply
    ・Wide operating supply voltage
        +3.0[V]~+32.0[V]( single supply)
    ・Standard Op-Amp Pin-assignments
    ・Input and output are operable GND sense
    ・Internal phase compensation type
    ・Low supply current
    ・High open loop voltage gain
    ・Internal ESD protection
        Human body model (HBM) ±5000[V](Typ.)
    ・Gold PAD
    ・Wide temperature range
        -40[℃]~+105[℃] (BA2904S/BA2902S family)
        -40[℃]~+125[℃] (BA2904/BA2902 family)
Technical Data
Application Note

Op amp Circuit Collection

Application Note

Op-Amp / Comparator Tutorial

Application Note

Thermal Resistance