BA2902F
Standard Ground Sense Operational Amplifier

ROHM's general purpose BA10358 and BA10324A models, along with its BA2904 and BA2902 high reliability units, feature high gain and built-in phase compensation and integrate 2 or 4 circuits on a single chip. Additional features include a wide operating voltage range of 3V to 32V (single power supply use) and low current consumption, making them ideal for a broad number of applications. The BA3404 in particular delivers faster speeds while reducing crossover distortion compared with the BA10358 and BA2904 models.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BA2902F-E2
Status | Active
Package | SOP14
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Specifications:

Power Supply (Min.) [V] (+5V=5, ±5V=10)

3

Power Supply (Max.) [V] (+5V=5, ±5V=10)

36

Channel

4

Circuit Current (Typ.) [mA/ch]

0.175

Input Offset Voltage (Max.) [mV]

7

Input Bias Current (Typ.) [nA]

20

Slew Rate (Typ.) [V/µs]

0.2

Input Voltage Range [V]

VEE to VCC-1.5

Output Voltage Range [V]

VEE to VCC-1.5

Voltage gain (Typ.) [dB]

100

Equivalent input noise voltage (Typ.) [nV/√Hz]

40

Output current (Typ.) [mA]

30

CMRR (Typ.) [dB]

80

PSRR (Typ.) [dB]

100

GBW (Typ.) [MHz]

0.5

Operating Temperature (Min.) [°C]

-40

Operating Temperature (Max.) [°C]

125

Package Size [mm]

8.7x6.2 (t=1.71)

Find Similar

Features:

  • Operable with a single power supply
  • Wide operating supply voltage
    +3.0[V]~+32.0[V](single supply)
  • Standard Op-Amp Pin-assignments
  • Input and output are operable GND sense
  • Internal phase compensation type
  • Low supply current
  • High open loop voltage gain
  • Internal ESD protection
    Human body model (HBM) ±5000[V](Typ.)
  • Gold PAD
  • Wide temperature range
    -40[℃]~+105[℃] (BA2904S/BA2902S family)
    -40[℃]~+125[℃] (BA2904/BA2902 family)
X

Most Viewed