BA2901YFV-M
Automotive Ground Sense Comparator

Automotive series BA2903Yxxx-M/BA2901Yxx-M, integrate two or four independent high gain voltage comparator. Some features are the wide operating voltage that is 2 to 36V and low supply current. BA2903Yxxx-M, BA2901Yxx-M are manufactured for automotive requirements of car navigation system, car audio, etc.

Product Detail

 
Part Number | BA2901YFV-MGE2
Status | Recommended
Package | SSOP-B14
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

Power supply (Min.) [V]

2

Power supply (Max.) [V]

36

Channel

4

Circuit Current(Typ.)[mA]

0.8

Input Offset Voltage(Max.)[mV]

7

Input Bias Current(Typ.)[nA]

50

Input Voltage Range [V]

VEE to VCC-1.5

Response Time(Typ.)[µS]

1.3

Voltage gain (Typ.)[dB]

100

Output current(Typ.)[mA]

16

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

125

Package Size [mm]

5x6.4 (t=1.35)

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

  • Operable with a single power supply
  • Wide operating supply voltage
    single supply: +2.0V to +36V
    split supply: ±1.0V to ±18V
  • Standard comparator pin-assignments
  • Input and output are operable ground sense
  • Internal ESD protection circuit
  • Wide temperature range
X

Most Viewed